Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.
Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.
When you upgrade or install ArcFM Server 10.6.1, you must make sure any other ArcFM Solution products are of the same versions. Mixed versions of ArcFM Solution products are not supported.
Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.
Note that mixed versions of ArcFM Server and other ArcFM Solution products are not supported. All ArcFM Solution products must be at the same version.
Service packs for operating systems and database management systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.
| 10.6.1 | 10.6.1a | 10.6.1b | Notes |
---|
ArcGIS Versions |
10.6.1 10.7 10.7.1 10.8 10.8.1
| Same as 10.6.1 | 10.6.1 10.7 10.7.1 10.8 10.8.1 10.9.1 | Installation of ArcFM Server 10.6.1 on top of ArcGIS Enterprise 10.7 must be done with the .msi installer and not the setup.exe at 10.6.1. This is not an issue at 10.6.1a or later. ArcGIS Enterprise 10.9 is not compatible with ArcFM, though 10.9.1 has restored compatibility. Note that there is a special ArcFM Server 10.6.1b installer to download if you would like to use ArcGIS Enterprise 10.9.1. |
---|
ArcGIS Products^ | ArcGIS Enterprise | ArcGIS Enterprise | ArcGIS Enterprise | |
---|
ArcGIS Licensing | ArcGIS for Server Standard or Advanced | Same as 10.6.1 | Same as 10.6.1 | |
---|
ArcFM Licensing | ArcFM Server | ArcFM Server | ArcFM Server | ArcFM Server supports viewing (but not editing) Feeder Manager 2.0 data. Refer to Feeder Manager 2.0 documentation for further details. |
---|
Test & Development Operating System |
Windows 7 SP1 64-bit Windows 8.1 64-bit Windows 10 64-bit
| Same as 10.6.1 | Same as 10.6.1 | See https://myarcfm.schneider-electric.com/s/blog-article/a051R00001Q4PTtQAN/support-for-windows-7-and-windows-server-2008-ending for details on end of life for Windows 7. Note that we will always support the latest version of Windows 10 released by Microsoft unless stated otherwise. |
---|
Production Operating System |
Windows Server 2012 R2 64-bit Windows Server 2016 64-bit Windows Server 2019 64-bit
| Same as 10.6.1 | Same as 10.6.1 | Note that we will always support the latest version of Windows Server 2019 released by Microsoft unless stated otherwise. |
---|
Virtual Environments | Yes | Yes | Yes | |
---|
.NET Framework^ | 4.6.1 | 4.6.1 | 4.6.1 | |
---|
IIS Web Server | 6 or later | 6 or later | 6 or later | The ArcGIS Web Adaptor should be installed or comparable request forwarding and security technology implemented that allows the enterprise Web Server to integrate with your ArcGIS for Server site. |
---|
Oracle |
Oracle 11g R2 (11.2.0.4) - 64 bit Oracle 12c R1 (12.1.0.2) - 64 bit Oracle 12c R2 (12.2.0.1) - 64 bit Oracle 18c Oracle 19c
| Same as 10.6.1 | Same as 10.6.1 | |
---|
SQL Server |
SQL Server 2012 64-bit SQL Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Server Express
| SQL Server 2012 64-bit SQL Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Server Express | Same as 10.6.1a | |
---|
Visual Studio |
Visual Studio 2017
| Visual Studio 2017 | Visual Studio 2017 | |
---|
PGDB | Not supported | Not supported | Not supported | |
---|
FGDB | Yes | Yes | Yes | |
---|