Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.
Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.
When you upgrade or install an ArcFM Solution 10.6.1 product, you must make sure any other ArcFM Solution products are of the same versions. Mixed versions of ArcFM Solution products are not supported.
Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.
Service packs for operating systems and database management systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.
| 10.6.1 | 10.6.1a | 10.6.1b | Notes |
---|
ArcGIS Versions | 10.6.1 | Same as 10.6.1 | Same as 10.6.1 | |
---|
ArcGIS Products |
ArcGIS Desktop ArcGIS for Server required for map viewer component
| Same as 10.6.1 | Same as 10.6.1 | ArcGIS Desktop or ArcGIS Enterprise must be installed for the SDE components, but do not need to be licensed. |
---|
ArcGIS Licensing | ArcGIS for Server if desired | Same as 10.6.1 | Same as 10.6.1 | |
---|
ArcFM Licensing | ArcFM Server if using ArcGIS for Server | Same as 10.6.1 | Same as 10.6.1 | |
---|
Desktop Operating System |
Windows 7 32-bit Windows 8.1 32-bit Windows 8.1 64-bit Windows 10 32-bit Windows 10 64-bit
| Same as 10.6.1 | Same as 10.6.1 | See https://myarcfm.schneider-electric.com/s/blog-article/a051R00001Q4PTtQAN/support-for-windows-7-and-windows-server-2008-ending for details on end of life for Windows 7. Note that we will always support the latest version of Windows 10 released by Microsoft unless stated otherwise. |
---|
Server Operating System |
Windows Server 2012 R2 32-bit Windows Server 2012 R2 64-bit Windows Server 2016 32-bit Windows Server 2016 64-bit Windows Server 2019 32-bit Windows Server 2019 64-bit
| Same as 10.6.1 | Same as 10.6.1 | Note that we will always support the latest version of Windows Server 2019 released by Microsoft unless stated otherwise. |
---|
Browser^ |
Internet Explorer 8 Internet Explorer 9 Internet Explorer 10 Internet Explorer 11 Firefox 32 and later Google Chrome
| Same as 10.6.1 | Same as 10.6.1 plus Microsoft Edge | Note that Google Chrome doesn't provide support for the parts of Responder Web that utilize Server/Silverlight, but otherwise, Google Chrome will work. Silverlight controls are supported with Microsoft Edge using IE 11 Mode. MS Edge was only certified using IE 11 Mode. |
---|
.NET Framework^ |
4.6.1
| Same as 10.6.1 | Same as 10.6.1 | |
---|
Virtual Environments | Yes | Same as 10.6.1 | Same as 10.6.1 | |
---|
AJAX |
1.0 3.0
| Same as 10.6.1 | Same as 10.6.1 | AJAX 1.0 is installed by the .NET Framework, AJAX 3.0 is installed by the Responder Web installer. |
---|
MSMQ^ | 3.0 or later | Same as 10.6.1 | Same as 10.6.1 | All network hardware must support multicasting on PGM and UDP traffic. |
---|
IIS^ | 7 or later | Same as 10.6.1 | Same as 10.6.1 | |
---|
ASP.NET | 4 | Same as 10.6.1 | Same as 10.6.1 | |
---|
Oracle |
Oracle 11g R2 (11.2.0.4) Oracle 12c R1 (12.1.0.2)
| Oracle 11g R2 (11.2.0.4) Oracle 12c R1 (12.1.0.2) Oracle 12c R2 (12.2.0.1) Oracle 18c Oracle 19c | Same as 10.6.1a | Note that Oracle 12c R2 can't be supported until 10.6.1a when we started using the Oracle Managed Driver. |
---|
SQL Server |
SQL Server 2012 SQL Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Express
| SQL Server 2012 SQL Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Express | Same as 10.6.1a | |
---|
Visual Studio |
Visual Studio 2017
| Same as 10.6.1 | Same as 10.6.1 | |
---|