Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.
Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.
When you upgrade or install an ArcFM Solution 10.6.1 product, you must make sure any other ArcFM Solution products are of the same versions. Mixed versions of ArcFM Solution products are not supported.
Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.
Service packs for operating systems and database management systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.
| 10.6.1 - 10.6.1b | Notes |
---|
ArcGIS Versions | 10.6.1 | |
---|
ArcGIS Products^ |
ArcGIS Engine Runtime with Geodatabase Editing extension ArcGIS for Desktop
| |
---|
ArcGIS Licensing | ArcGIS Engine with Geodatabase Update Extension or ArcGIS for Desktop Standard or Advanced | |
---|
ArcFM Licensing | ArcFM Engine and ArcFM Engine Editor Extension, ArcFM Desktop, or Designer | |
---|
Desktop Operating System |
Windows 7 32-bit Windows 7 64-bit Windows 8.1 32-bit Windows 8.1 64-bit Windows 10 32-bit Windows 10 64-bit
| See https://myarcfm.schneider-electric.com/s/blog-article/a051R00001Q4PTtQAN/support-for-windows-7-and-windows-server-2008-ending for details on end of life for Windows 7. Note that we will always support the latest version of Windows 10 released by Microsoft unless stated otherwise. |
---|
Server Operating System |
Windows Server 2012 R2 32-bit Windows Server 2012 R2 64-bit Windows Server 2014 32-bit Windows Server 2014 64-bit Windows Server 2016 32-bit Windows Server 2016 64-bit Windows Server 2019 32-bit Windows Server 2019 64-bit
| Note that we will always support the latest version of Windows Server 2019 released by Microsoft unless stated otherwise. |
---|
.NET Framework^ | 4.6.1 | |
---|
Virtual Environments | Yes | |
---|
Oracle |
Oracle 11g R2 (11.2.0.4) Oracle 12c R1 (12.1.0.2) Oracle 12c R2 (12.2.0.1) Oracle 18c Oracle 19c
|
Direct connect is certified for all versions.
ArcGIS 10.6.1 will not connect to Oracle 18c without the patch at https://support.esri.com/en/download/7675
|
---|
SQL Server |
SQL Server 2012 SQL Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Server Express
| Direct connect is certified for all versions. |
---|
Connection Types |
SDE Spatial Connection Direct Connect
| |
Visual Studio |
Visual Studio 2017
| |
---|