Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.
Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.
When you upgrade or install ArcFM Server 10.8.1, you must make sure any other ArcFM Solution products are of the same versions. Mixed versions of ArcFM Solution products are not supported.
Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.
Note that mixed versions of ArcFM Server and other ArcFM Solution products are not supported. All ArcFM Solution products must be at the same version.
Service packs and patches for operating systems and database management systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.
| 10.8.1 | 10.8.1a | 10.8.1b | 10.8.1c | Notes |
---|
ArcGIS Versions |
10.8.1 10.9.1
| Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | ArcGIS Enterprise 10.9 is not compatible with ArcFM, though 10.9.1 has restored compatibility. If you have additional questions you may contact SE Tech Support. When upgrading ArcGIS Enterprise versions, you must always first uninstall ArcFM Server. We don't plan on supporting ArcGIS Enterprise 11 with any of our Geometric Network products. |
---|
ArcGIS Products^ | ArcGIS for Enterprise | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
ArcGIS Licensing | ArcGIS for Server Standard or Advanced | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
ArcFM Licensing | ArcFM Server | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | ArcFM Server supports viewing (but not editing) Feeder Manager 2.0 data. Refer to Feeder Manager 2.0 documentation for further details. |
---|
Test & Development Operating System |
Windows 10 64-bit
| Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | Note that we will always support the latest version of Windows 10 released by Microsoft unless stated otherwise. |
---|
Production Operating System |
Windows Server 2012 R2 64-bit Windows Server 2016 64-bit Windows Server 2019 64-bit Windows Server 2022 64-bit
| Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | Note that we will always support the latest version of Windows Server 2019 released by Microsoft unless stated otherwise. |
---|
Virtual Environments | Yes | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
.NET Framework^ | 4.6.1 | Same as 10.8.1 | 4.8 | Same as 10.8.1b | |
---|
IIS Web Server | 6 or later | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | The ArcGIS Web Adaptor should be installed or comparable request forwarding and security technology implemented that allows the enterprise Web Server to integrate with your ArcGIS for Server site. |
---|
Oracle |
Oracle 11g R2 (11.2.0.4) - 64 bit Oracle 12c R1 (12.1.0.2) - 64 bit Oracle 12c R2 (12.2.0.1) - 64 bit Oracle 18c Oracle 19c
| Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
SQL Server |
Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Server Express
| Same as 10.8.1 | Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Server 2022 SQL Server Express | Same as 10.8.1b | |
---|
PostgreSQL | Supported | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | Note that this support extends to both ArcFM Web and Wavepoint. |
---|
Visual Studio |
Visual Studio 2017
| Same as 10.8.1 | Same as 10.8.1 | Visual Studio 2019 | |
---|
PGDB | Not supported | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
FGDB | Yes | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|