Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.
When you upgrade or install an ArcFM Solution 10.8.1 product, you must make sure any other ArcFM Solution products are of the same versions. Mixed versions of ArcFM Solution products are not supported.
Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.
Service packs and patches for operating systems and database management systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.
| 10.8.1 | 10.8.1a | 10.8.1b | 10.8.1c | Notes |
---|
ArcGIS Versions | 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
ArcGIS Products^ | ArcGIS Engine Runtime or ArcGIS for Desktop | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
ArcGIS Licensing | ArcGIS Engine Runtime or ArcGIS for Desktop Basic or higher Geodatabase Update Extension or ArcGIS for Desktop Standard or Advanced required for Inspector | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
ArcFM Licensing | ArcFM Viewer for ArcGIS Engine requires ArcFM Viewer license Redliner requires Redliner or Inspector license Inspector requires an Inspector license ArcFM Desktop and Designer enable all functionality | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | Editing data which causes changes in a Feeder Manager 2.0 network using mobile sessions is not supported. Geodatabase Replication Client does not require a license. |
---|
Engine Runtime Operating System |
Windows 10 32-bit Windows 10 64-bit
| Windows 10 32-bit Windows 10 64-bit Windows 11 | Same as 10.8.1a | Same as 10.8.1b | Note that we will always support the latest version of Windows 10 or 11 released by Microsoft unless stated otherwise. |
---|
Server Operating System |
Windows Server 2012 R2 32-bit Windows Server 2012 R2 64-bit Windows Server 2016 32-bit Windows Server 2016 64-bit Windows Server 2019 32-bit Windows Server 2019 64-bit Windows Server 2022 64-bit
| Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1b | Note that we will always support the latest version of Windows Server 2019 released by Microsoft unless stated otherwise. |
---|
.NET Framework^ | 4.6.1 | Same as 10.8.1 | 4.8 | Same as 10.8.1b | |
---|
Virtual Environments | Supported | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
BITS | 1.0 | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
Oracle |
Oracle 11g R2 (11.2.0.4) Oracle 12c R1 (12.1.0.2) Oracle 12c R2 (12.2.0.1) Oracle 18c Oracle 19c
| Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
SQL Server |
SQL Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Server Express
| Same as 10.8.1 | SQL Server 2014 SQL Server 2016 SQL Server 2017 SQL Server 2019 SQL Server 2022 SQL Server Express | Same as 10.8.1b | |
---|
PGDB | Access 2000 or later | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
FGDB | Yes | Same as 10.8.1 | Same as 10.8.1 | Same as 10.8.1 | |
---|
Visual Studio |
Visual Studio 2017
| Same as 10.8.1 | Same as 10.8.1 | Visual Studio 2019 | |
---|